SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
9LA1110-5CA00-0DA0
Product
Image similar
use of the LMS software via cloud access for the subscription period 1 year administration of customer-specific software instances including software update including 10 h of technical support/ subscription term (Mon.- Fri. 8:00- 17:00, CET) not on public holidays 1x Floating License for one plant and one user simultaneously from a pool of users within "territory"
List Price 12,079,646.02 South Korea Won
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9LA1110-5CA00-0DA0
Product Description use of the LMS software via cloud access for the subscription period 1 year administration of customer-specific software instances including software update including 10 h of technical support/ subscription term (Mon.- Fri. 8:00- 17:00, CET) not on public holidays 1x Floating License for one plant and one user simultaneously from a pool of users within "territory"
Product family Lifecycle Management Suite
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group JX / 2L3
List Price 12,079,646.02 South Korea Won
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 28 Day/Days
Net Weight (kg) Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7
Product Group 4B75
Group Code R39D
Country of origin Germany
RoHS Conformity Date Given
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;