SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
1FG1511-9BS83-8AC1-Z D14+G23+G48+G97+H3A+K07+K82+N34+Q84+Q92+Q95+R92+Y84
Product
Image similar
SIMOTICS S-1FG1 – Geared motor Bevel gearbox K109 Motor CT 600 V AH100 Mmax = 280 Nm Forced ventilation; Encoder: AS24DQI-88 / AS24DQI-72; foot-mounted version; transmission ratio i=7.99 N1max= 4500 rpm; N2max=563 rpm M2max =1330 Nm; D14=Mounting position M4-A G23 = Seal longer service life G48 = Oil expansion unit 1.5 l G97 = bonded final stage H3A=Hollow shaft with shrink HS65 K07 = Oil CLP PG VG220 K82 = Manual brake release with inspection N34 = Spring-operated brake M2BR = 80 Nm Q84= Connector direction AS Q92 = Connector position at bottom Q95 =(*)
Notes
Please enter text for every Y option (using the Configurator).
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FG1511-9BS83-8AC1-Z D14+G23+G48+G97+H3A+K07+K82+N34+Q84+Q92+Q95+R92+Y84
Product Description SIMOTICS S-1FG1 – Geared motor Bevel gearbox K109 Motor CT 600 V AH100 Mmax = 280 Nm Forced ventilation; Encoder: AS24DQI-88 / AS24DQI-72; foot-mounted version; transmission ratio i=7.99 N1max= 4500 rpm; N2max=563 rpm M2max =1330 Nm; D14=Mounting position M4-A G23 = Seal longer service life G48 = Oil expansion unit 1.5 l G97 = bonded final stage H3A=Hollow shaft with shrink HS65 K07 = Oil CLP PG VG220 K82 = Manual brake release with inspection N34 = Spring-operated brake M2BR = 80 Nm Q84= Connector direction AS Q92 = Connector position at bottom Q95 =(*)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Please enter text for every Y option (using the Configurator).
Price data
Price Group / Headquarter Price Group 1! / 769
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 155.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015220
LKZ_FDB/ CatalogID D41
Product Group 5685
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 2017.09.18
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;