SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FK7011-5AK2.-1..3
Product
Image similar
SIMOTICS S Synchronous servo motor 1FK7 Compact, DC link 300V 0.18Nm, 100K, 6000rpm 0.05kW, Naturally cooled Power/signal connectors Connector can be rotated by 270° Degree of protection IP54; paint finish RAL7016
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Price On Request
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FK7011-5AK2.-1..3
Product Description SIMOTICS S Synchronous servo motor 1FK7 Compact, DC link 300V 0.18Nm, 100K, 6000rpm 0.05kW, Naturally cooled Power/signal connectors Connector can be rotated by 270° Degree of protection IP54; paint finish RAL7016
Product family 1FK7 servomotors for SINAMICS S120
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group 1! / 762
List Price Price On Request
Customer Unit Price Show prices
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0.900 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID SD.NC60KT-1FK7
Product Group X0OY
Group Code R220
Country of origin Romania
RoHS Conformity Date Since: 2017.07.22
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-09
|
This product has to be configured before it can be ordered.
;