SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
1FK7086-4SA71-1CG0-Z N05
Product
Image similar
SIMOTICS S Synchronous motor 1FK7 High Dynamic, 38Nm 100K; NN=1200rpm; 4.36kW Forced ventilation IMB 5 design (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit + 12-bit multi-turn With Drive-CLiQ interface (encoder AM24DQI) Smooth shaft, tolerance N without holding brake; Degree of protection IP64; N05: Compatibility of shaft extension dimensions with 1FT507X Customer-specific motor according to SMR-67-2016
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FK7086-4SA71-1CG0-Z N05
Product Description SIMOTICS S Synchronous motor 1FK7 High Dynamic, 38Nm 100K; NN=1200rpm; 4.36kW Forced ventilation IMB 5 design (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit + 12-bit multi-turn With Drive-CLiQ interface (encoder AM24DQI) Smooth shaft, tolerance N without holding brake; Degree of protection IP64; N05: Compatibility of shaft extension dimensions with 1FT507X Customer-specific motor according to SMR-67-2016
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1! / 762
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 27.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015220
LKZ_FDB/ CatalogID SD.NC60KT-1FK7
Product Group 9621
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 2017.07.22
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-09
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;