SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
1PH8081-1.U0.-...1
Product
Image similar
SIMOTICS M Compact induction motor 9000rpm 2.8kW 3.0Nm 12.2A 264V 10000rpm 3.0kW 2.9Nm 12.2A 294V 4 kHz pulse frequency forced ventilation; direction of air flow DE--> NDE; Degree of protection IP55
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH8081-1.U0.-...1
Product Description SIMOTICS M Compact induction motor 9000rpm 2.8kW 3.0Nm 12.2A 264V 10000rpm 3.0kW 2.9Nm 12.2A 294V 4 kHz pulse frequency forced ventilation; direction of air flow DE--> NDE; Degree of protection IP55
Product family 1PH8 for SINAMICS S120 for machine tools
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group 1! / 761
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 24.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015220
LKZ_FDB/ CatalogID SD.NC62ST-1PH8
Product Group 9695
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 2018.11.05
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-01
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-14
|
This product has to be configured before it can be ordered.
;