SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DL8900-8XX00-0XB8-Z Y01
Product
Image similar
SIMATIC, software, USB license dongle, use only in connection with valid license, ******************************* content: 1x USB dongle ******************************* Z option: Y01: system ID input format: Y01: xxxx-yyyy-zzzz ******************************* PCS neo SID registration: https://sid.myneo.siemens.com *******************************
Notes
Please enter text for every Y option (using the Configurator).
List Price 229,240.00 South Korea Won
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8900-8XX00-0XB8-Z Y01
Product Description SIMATIC, software, USB license dongle, use only in connection with valid license, ******************************* content: 1x USB dongle ******************************* Z option: Y01: system ID input format: Y01: xxxx-yyyy-zzzz ******************************* PCS neo SID registration: https://sid.myneo.siemens.com *******************************
Product family Licensing and ordering data
Product Lifecycle (PLM) PM300:Active Product
Notes
Please enter text for every Y option (using the Configurator).
Price data
Price Group / Headquarter Price Group ZW / 2ND
List Price 229,240.00 South Korea Won
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0.200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766955235
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCSN
Product Group 4127
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-23-02-90
eClass 14 27-23-02-90
eClass 6 27-23-02-90
eClass 7.1 27-23-02-90
eClass 8 27-23-02-90
eClass 9 27-23-02-90
eClass 9.1 27-23-02-90
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
|
Buy product
Quantity 1 Piece
;