SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ME460.-.....-....
Product
Image similar
SITRANS FCT030 Coriolis flowtransmitter SITRANS FCT030 Coriolis flowtransmitter, works with sensors of type FCS400 and FCS300.Suitable for volume flow,fraction, mass flow,temperature and density measurement of liquids and gases, die-cast aluminium enclosure.
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME460.-.....-....
Product Description SITRANS FCT030 Coriolis flowtransmitter SITRANS FCT030 Coriolis flowtransmitter, works with sensors of type FCS400 and FCS300.Suitable for volume flow,fraction, mass flow,temperature and density measurement of liquids and gases, die-cast aluminium enclosure.
Product family SITRANS FCT030
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2022.11.18
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group ZJ / 8F5
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0.100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID FI01-3
Product Group 4848
Group Code R3P3
Country of origin France
RoHS Conformity Date Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-02
eClass 6 27-20-04-02
eClass 7.1 27-20-04-02
eClass 8 27-20-04-02
eClass 9 27-20-04-02
eClass 9.1 27-20-04-02
ETIM 7 EC002992
ETIM 8 EC002992
ETIM 9 EC002992
|
This product has to be configured before it can be ordered.
;