SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ME481.-.....-....
Product
Image similar
SITRANS MASS 2100/FC300 Single tube Coriolis flowmeter, diameter DI 1.5 (1/16"), DI 3 (1/8"), DN 4 (1/6"), DI 6 (1/4"), DI 15 (1/2"). Suitable for volume flow, fraction, mass flow, temperature and density measurement of liquids and gases.
Notes
Product Configuration is incomplete. Please check the configuration.
Sucessor:Successor SITRANS FC1x0 (7ME441*)
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME481.-.....-....
Product Description SITRANS MASS 2100/FC300 Single tube Coriolis flowmeter, diameter DI 1.5 (1/16"), DI 3 (1/8"), DN 4 (1/6"), DI 6 (1/4"), DI 15 (1/2"). Suitable for volume flow, fraction, mass flow, temperature and density measurement of liquids and gases.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2022.11.18
Notes
Product Configuration is incomplete. Please check the configuration.
Sucessor:Successor SITRANS FC1x0 (7ME441*)
Price data
Price Group / Headquarter Price Group ZJ / 8F4
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 50 Day/Days
Net Weight (kg) 0.900 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID FI01-3
Product Group 4834
Group Code R3P3
Country of origin Germany
RoHS Conformity Date Since: 2017.09.22
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-91
eClass 14 27-20-04-91
eClass 6 27-20-91-02
eClass 7.1 27-20-91-02
eClass 8 27-20-91-02
eClass 9 27-20-04-91
eClass 9.1 27-20-04-91
|
This product has to be configured before it can be ordered.
;