dual IGBT module 3rd gen. 1700 V 200 A SE; when replacing, the complete phase must be replaced; the components must be from one manufacturer batch -> observe installed quantity per phase when ordering!
Notes
Article Number (Market Facing Number) |
LDX:L0297147 |
Product Description |
dual IGBT module 3rd gen. 1700 V 200 A SE; when replacing, the complete phase must be replaced; the components must be from one manufacturer batch -> observe installed quantity per phase when ordering!
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 2024.03.30 |
Notes |
|
Successor |
LDX:L0297148 |
Successor Description |
dual IGBT module 3rd gen. 1700 V 300 A SE when replacing, the complete phase must be replaced; the components must be from one manufacturer batch -> observe installed quantity per phase when ordering! |
Price Group / Headquarter Price Group |
J0 / 3S0 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0.300 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85412100 |
LKZ_FDB/ CatalogID |
GG_LD |
Product Group |
5785 |
Group Code |
R2S7 |
Country of origin |
Germany |
RoHS Conformity Date |
not available |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|