SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
US2:SPD6A160LSIG
Product
Image similar
Circuit Breaker SENTRON Type SPD SPD6A160LSIG Certification acc. UL489 3 Pole Rated current lN=1600A NEMA rating 25 kA @ 600V NEMA rating 50KA @ 480V 80% Rated electronic trip unit, LSIG
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) US2:SPD6A160LSIG
Product Description Circuit Breaker SENTRON Type SPD SPD6A160LSIG Certification acc. UL489 3 Pole Rated current lN=1600A NEMA rating 25 kA @ 600V NEMA rating 50KA @ 480V 80% Rated electronic trip unit, LSIG
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2024.03.13
Price data
Price Group / Headquarter Price Group Z] / 1CD
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 27.896 Kg
Packaging Dimension 22.86 x 25.40 x 40.64
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766397288
Commodity Code 85362090
LKZ_FDB/ CatalogID LV10
Product Group 3741
Group Code P360
Country of origin Mexico
RoHS Conformity Date Since: 2017.06.20
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 14 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 Piece
;