DROPPER RES ASSY ESI-2/EATS 19VBI 30VDC (FIG 7) FOR USE ON 110VDC NOMINAL (5 PAIRS CONTINUOUSLY RATED) RESISTOR A: 1K2 OHM RESISTOR B: 330 OHM DIMENSIONS: 2512X10004
Article Number (Market Facing Number) |
VCE:2435H90007 |
Product Description |
DROPPER RES ASSY ESI-2/EATS 19VBI 30VDC (FIG 7) FOR USE ON 110VDC NOMINAL (5 PAIRS CONTINUOUSLY RATED) RESISTOR A: 1K2 OHM RESISTOR B: 330 OHM DIMENSIONS: 2512X10004
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
B13 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0.300 Kg |
Packaging Dimension |
0.01 x 0.01 x 0.01 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85332900 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1346 |
Group Code |
U321 |
Country of origin |
Great Britain |
RoHS Conformity Date |
Since: 2010.08.11 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|