SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
ZMA:A5E44043725
Product
Image similar
ECS-5962-AA-BB-EN-MM-TT 100 Amp MCP/PDP Combo Panel Configurable PLC Memory Size (L7x GuardLogix PLC) - (0-1) 60 Amp Branch Circuits - (0-4) 30 Amp Branch Circuits Does Not Require External Transformers (NOTE: For Use With Ethernet IO Applications Only) EN IS THE QUANTITY OF ENET MODULES: EN=01 FOR 1 1756-EN2T MODULES, EN=02 FOR 2 1756-EN2T MODULES) MM IS THE PLC MEMORY SIZE IN MEGABYTES MM=02 FOR 2 MEGABYTE MEMORY MM=04 FOR 4 MEGABYTE MEMORY MM=08 FOR 8 MEGABYTE MEMORY) TT IS THE TRANSFORMER TYPE: TT = 00 NO TRANSFORMER, TT = 01 FOR GLOBAL 380-575V, TT = 02 FOR NORTH AMERICA 480V,(*)
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) ZMA:A5E44043725
Product Description ECS-5962-AA-BB-EN-MM-TT 100 Amp MCP/PDP Combo Panel Configurable PLC Memory Size (L7x GuardLogix PLC) - (0-1) 60 Amp Branch Circuits - (0-4) 30 Amp Branch Circuits Does Not Require External Transformers (NOTE: For Use With Ethernet IO Applications Only) EN IS THE QUANTITY OF ENET MODULES: EN=01 FOR 1 1756-EN2T MODULES, EN=02 FOR 2 1756-EN2T MODULES) MM IS THE PLC MEMORY SIZE IN MEGABYTES MM=02 FOR 2 MEGABYTE MEMORY MM=04 FOR 4 MEGABYTE MEMORY MM=08 FOR 8 MEGABYTE MEMORY) TT IS THE TRANSFORMER TYPE: TT = 00 NO TRANSFORMER, TT = 01 FOR GLOBAL 380-575V, TT = 02 FOR NORTH AMERICA 480V,(*)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 7ZZ
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) On request
Net Weight (kg) 205.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID GG_MCNL2
Product Group 4R09
Group Code R241
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Imidazolidine-2-thione (2-imidazoline-2-thiol)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Cyclohexane-1,2-dicarboxylic anhydride

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-18-90-90
eClass 6 27-18-90-90
eClass 7.1 27-18-90-90
eClass 8 27-18-90-90
eClass 9 27-18-90-90
eClass 9.1 27-18-90-90
|
Buy product
Quantity 1 Piece
;