- Drive technology
- Automation technology
- Energy
- Building Technologies
- Fire safety (KFI)
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Humidity and temperature
- Air quality
- Pressure
- Flow
- Flow sensors QVE..
- 536-384 - Air Velocity Sensor Pickup Probe Kit, 2-pipe, 14" (356 mm)
- 536-382 - Air Velocity Sensor Pickup Probe Kit, 2-pipe, 12" (305 mm)
- 536-378 - Air Velocity Sensor Pickup Probe Kit, 2-pipe, 8" (203 mm)
- 536-376 - Air Velocity Sensor Pickup Probe Kit, 2-pipe, 6" (152 mm)
- QVE2000.0.. - Flow sensor for liquids in DN 10...25 pipes (plastic fitting, DC 0...10V)
- QVE2100.0.. - Flow sensor for liquids in DN 10...25 pipes (plastic fitting, DC 4...20 mA)
- QVE3000.0.. - Flow sensor for liquids in DN 10...25 pipes (red brass fitting, DC 0...10V)
- QVE3100.0.. - Flow sensor for liquids in DN 10...25 pipes (red brass fitting, DC 4...20 mA)
- DXA.S04P1 - Communicative Air Flow Pressure Sensor (250 Pa / 1"WC)
- Flow switch QVE..
- Duct sensors QVM..
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- Market-specific solutions
- Services
- ... and everything else you need
| |
536-384 - Air Velocity Sensor Pickup Probe Kit, 2-pipe, 14" (356 mm)
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
536-384 - Air Velocity Sensor Pickup Probe Kit, 2-pipe, 14" (356 mm)
|
|
|
|
|
|
|
|
|