SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Industry Mall and SIOS are now SiePortal

SiePortal combines our Industry Mall with the Industry Online Support pages in a common interface. Step by step, all functions will be transferred to the new design. To learn more about the new design and navigation, we recommend you to take the Guided Tour. Here you will get some information on the main changes.

Taking the tour will redirect you to our new platform. You can always come back either by hitting back button on the browser or by opening the URL again.

Product Catalogue
  • Product Catalogue
Minimize
6AV7241-1BA00-0AA1
Product
Image similar
SIMATIC IPC 477E 15" touch (1280 x 800); with front USB; 4 USB (back), Ethernet (10/100/1000); Celeron G3902E; 3x Gbit Ethernet (IE/PN); 4 GB without RS 232/RS485; without PCIe; without operating system; Without replaceable mass storage; without internal mass storage; Without SIMATIC software; 110/230 V AC industrial power supply unit with NAMUR; without power supply cord; ******************************* no BIS certificate for India for 110/230 V AC PS,
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7241-1BA00-0AA1
Product Description SIMATIC IPC 477E 15" touch (1280 x 800); with front USB; 4 USB (back), Ethernet (10/100/1000); Celeron G3902E; 3x Gbit Ethernet (IE/PN); 4 GB without RS 232/RS485; without PCIe; without operating system; Without replaceable mass storage; without internal mass storage; Without SIMATIC software; 110/230 V AC industrial power supply unit with NAMUR; without power supply cord; ******************************* no BIS certificate for India for 110/230 V AC PS,
Product family SIMATIC IPC477E
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 274
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 7.100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84714100
LKZ_FDB/ CatalogID ST80.1U
Product Group 9318
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11.11.16
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 19-20-01-03
eClass 1400 19-20-01-03
eClass 600 27-24-23-01
eClass 710 27-24-23-01
eClass 800 27-24-23-01
eClass 900 19-20-01-03
eClass 910 19-20-01-03
ETIM 700 EC001414
ETIM 800 EC001414
ETIM 900 EC001414
IDEA 400 6607
UNSPSC 1500 43-21-15-06
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;