SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7XT3300-0CA00
Product
Image similar
20 HZ FREQUENCY GENERATOR FOR EARTH FAULT 100% PROTECTION THE 20HZ FREQUENCY GENERATOR CREATES A 20HZ SQUARE WAVE VOLTAGE WITH AN AMPLITUDE OF APPROX. 25V. THIS VOLTAGE IS CONNECTED VIA BANDPASS AND A LOAD RESISTOR TO THE STATOR CIRCUIT OF THE GENERATOR. THE FREQUENCY GENERATOR IS CONNECT. (THREE PHASE) TO THE VOLTAGE TRANSFORMER. ALTERNATIVELY A POWER SUPPLY VIA THE STATION BATTERY(100,220V DC) IS POSSIB. MAX. POWER CONSUMPT.APPROX.80VA MEASUREMENT VALUE PROCESSING WILL DONE BY 7UM515 IN 7XP20 CASE FOR
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7XT3300-0CA00
Product Description 20 HZ FREQUENCY GENERATOR FOR EARTH FAULT 100% PROTECTION THE 20HZ FREQUENCY GENERATOR CREATES A 20HZ SQUARE WAVE VOLTAGE WITH AN AMPLITUDE OF APPROX. 25V. THIS VOLTAGE IS CONNECTED VIA BANDPASS AND A LOAD RESISTOR TO THE STATOR CIRCUIT OF THE GENERATOR. THE FREQUENCY GENERATOR IS CONNECT. (THREE PHASE) TO THE VOLTAGE TRANSFORMER. ALTERNATIVELY A POWER SUPPLY VIA THE STATION BATTERY(100,220V DC) IS POSSIB. MAX. POWER CONSUMPT.APPROX.80VA MEASUREMENT VALUE PROCESSING WILL DONE BY 7UM515 IN 7XP20 CASE FOR
Product family 7XT33 - 20 Hz generator for 100% stator earth fault protection
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group B10 / B10
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 6.100 Kg
Packaging Dimension 30.00 x 38.00 x 31.80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85432000
LKZ_FDB/ CatalogID PTD/EA
Product Group 1320
Group Code U321
Country of origin Germany
RoHS Conformity Date Since: 27.08.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;