SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3ZS1310-5CE10-0YB5
Product
SIRIUS Motor Starter ES 2007 standard Floating license for one user engineering software, without software, without documentation License key download, Class A 3 languages (de, en, fr) Executable in: Win 7 SP1 / Win 10 - 64 bit Prof./Ultimate/Enterprise Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64 bit communication via system interface E-mail address for delivery is absolutely essential
Notes
This product is downloadable only. This product is downloadable only.
Price on Request items. Please contact Siemens Malaysia Sdn Bhd at 1800-808-8888 or e-mail us at industry.my@siemens.com for e-quote.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1310-5CE10-0YB5
Product Description SIRIUS Motor Starter ES 2007 standard Floating license for one user engineering software, without software, without documentation License key download, Class A 3 languages (de, en, fr) Executable in: Win 7 SP1 / Win 10 - 64 bit Prof./Ultimate/Enterprise Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64 bit communication via system interface E-mail address for delivery is absolutely essential
Product family Motor Starter ES
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price on Request items. Please contact Siemens Malaysia Sdn Bhd at 1800-808-8888 or e-mail us at industry.my@siemens.com for e-quote.
Price data
Price Group / Headquarter Price Group {9 / 42D
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 6 Day/Days
Net Weight (kg) 0.001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169185172
UPC 887621543372
Commodity Code Not available
LKZ_FDB/ CatalogID CC-IC10
Product Group 3722
Group Code R711
Country of origin Germany
RoHS Conformity Date Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
;