Please note SiePortal functions might not be available from Saturday, 05 April 05:00 am CET to Sunday, 06 April 03:00 pm CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7517-3FQ10-0AB0
Product
Image similar
SIMATIC S7-1500F, CPU 1517F-3 PN, central processing unit with 6 MB work memory for program and 50 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET IRT, with 2-port switch, 3rd interface: Ethernet, 0.6 ns bit performance, SIMATIC Memory Card required
Notes
Price on Request items. Please contact Siemens Malaysia Sdn Bhd at 1800-808-8888 or e-mail us at industry.my@siemens.com for e-quote.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7517-3FQ10-0AB0
Product Description SIMATIC S7-1500F, CPU 1517F-3 PN, central processing unit with 6 MB work memory for program and 50 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET IRT, with 2-port switch, 3rd interface: Ethernet, 0.6 ns bit performance, SIMATIC Memory Card required
Product family CPU 1517F-3 PN
Product Lifecycle (PLM) PM300:Active Product
Notes
Price on Request items. Please contact Siemens Malaysia Sdn Bhd at 1800-808-8888 or e-mail us at industry.my@siemens.com for e-quote.
Price data
Price Group / Headquarter Price Group DU / 216
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 1.499 Kg
Packaging Dimension 19.80 x 22.00 x 15.50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623415718
UPC 195125561946
Commodity Code 85371091
LKZ_FDB/ CatalogID ST73
Product Group 4526
Group Code R152
Country of origin Germany
RoHS Conformity Date Since: 24.01.2025
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-07
eClass 14 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
|
;