SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7647-0JB00-0YA2
Product
SIMATIC IPC520A; Nvidia ARM Carmel (6C); 8 GB RAM, Jetson NX; 4x Ethernet RJ45, 3x USB3.0; 16 GB eMMC; without mounting accessories without accessories
Notes
Price on Request items. Please contact Siemens Malaysia Sdn Bhd at 1800-808-8888 or e-mail us at industry.my@siemens.com for e-quote.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7647-0JB00-0YA2
Product Description SIMATIC IPC520A; Nvidia ARM Carmel (6C); 8 GB RAM, Jetson NX; 4x Ethernet RJ45, 3x USB3.0; 16 GB eMMC; without mounting accessories without accessories
Product family SIMATIC IPC520A
Product Lifecycle (PLM) PM300:Active Product
Notes
Price on Request items. Please contact Siemens Malaysia Sdn Bhd at 1800-808-8888 or e-mail us at industry.my@siemens.com for e-quote.
Price data
Price Group / Headquarter Price Group 0) / 203
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1.927 Kg
Packaging Dimension 22.50 x 34.00 x 15.50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106033989
UPC 195125286917
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 4B06
Group Code R133
Country of origin China
RoHS Conformity Date Since: 02.12.2021
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
;