Memory module analog Basic 1 GF for 3RB22/23 Size S00...S12
Article Number (Market Facing Number) |
3RB2985-2AA1 |
Product Description |
Memory module analog Basic 1 GF for 3RB22/23 Size S00...S12
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 01-10-23 |
Price Group / Headquarter Price Group |
16A / 41F |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
0,003 Kg |
Packaging Dimension |
15,00 x 15,00 x 8,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209632660 |
UPC |
040892553833 |
Commodity Code |
85235110 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
3739 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
sinds: 28-05-09 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
Categorie voor terugname electronische materialen na gebruik |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-15-92 |
eClass |
14 |
27-37-15-92 |
eClass |
6 |
27-37-92-02 |
eClass |
7.1 |
27-37-92-02 |
eClass |
8 |
27-37-92-02 |
eClass |
9 |
27-37-92-02 |
eClass |
9.1 |
27-37-92-02 |
ETIM |
7 |
EC002027 |
ETIM |
8 |
EC002027 |
ETIM |
9 |
EC002027 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|