Please note SiePortal functions might not be available from Monday, 28 April 03:00 CET to Tuesday, 29 April 13:00 CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RV2021-1JA20
Product
Circuit breaker size S0 for motor protection, CLASS 10 A-release 7...10 A N release 130 A Spring-type terminal Standard switching capacity
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 3RV2021-1JA20
Product Description Circuit breaker size S0 for motor protection, CLASS 10 A-release 7...10 A N release 130 A Spring-type terminal Standard switching capacity
Product family SIRIUS 3RV2 motor starter protectors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 16A / 41E
List Price Show prices
Customer Price Show prices
Metal Factor LBP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,412 Kg
Packaging Dimension 52,50 x 133,00 x 106,50
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209902985
UPC 040892940305
Commodity Code 85362010
LKZ_FDB/ CatalogID CC-IC10
Product Group 5333
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive sinds: 01-10-09
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number a34694f7-f356-4fea-8a8f-11c5bc1cdf75
Classifications
 
Version Classification
eClass 12 27-37-04-01
eClass 14 27-37-04-01
eClass 6 27-37-04-01
eClass 7.1 27-37-04-01
eClass 8 27-37-04-01
eClass 9 27-37-04-01
eClass 9.1 27-37-04-01
ETIM 7 EC000074
ETIM 8 EC000074
ETIM 9 EC000074
IDEA 4 4845
UNSPSC 15 39-12-16-01
|
Frequently bought together:
3RV2901-2E
Auxiliary switch transverse 1 NO+1 NC spring-type terminal for circuit breaker 3RV2
1FG1102-1RC46-2AV1-Z D01+K06
SIMOTICS S-1FG1 synchronous servo geared motor helical gearbox Z29 motor type CT 600V AH36 Mmax=6.5 Nm Pn=0.485 kW Solid shaft V25 x 50 ABSOLUTE ENCODER 20 BIT + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE FOOT-MOUNTED TYPE GEAR RATIO: 28.96 N1MAX=4500 RPM N2MAX=155 RPM, M2MAX=146 NM MOUNTING POSITION M1 OIL CLP VG220
3LD2064-0TB51
SENTRON, Switch disconnector 3LD, main switch, 3-pole, Iu: 16 A, Operating power / at AC-23 A at 400 V: 7.5 kW, molded-plastic encapsulation for metric cable gland, rotary operating mechanism, black
3LD2203-1TL51
SENTRON, Switch disconnector 3LD, main switch, 4-pole, Iu: 32 A, Operating power / at AC-23 A at 400 V: 11.5 kW, front-mounted, rotary operating mechanism, black, 4-hole mounting of the handle
3LD3330-0TL11
Load disconnector 3LD3, Iu 40 A Main switch 3-pole + N Rated operating capacity at AC-23 A at 400 V 18.5 kW Installation in distribution boards, Basic switch with selector knob black
;