SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3UG5461-1AA41
Product
DC load monitoring relay for PROFINET, max. 2x8 A / 1x16 A DC, max. 60 V Width: 22.5 mm Monitoring for violation of upper and lower limit of current, voltage and power; energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter warning and alarm thresholds auto-reset or manual reset ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 VDC 1 change-over contact, screw terminal
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3UG5461-1AA41
Product Description DC load monitoring relay for PROFINET, max. 2x8 A / 1x16 A DC, max. 60 V Width: 22.5 mm Monitoring for violation of upper and lower limit of current, voltage and power; energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter warning and alarm thresholds auto-reset or manual reset ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 VDC 1 change-over contact, screw terminal
Product family DC load monitoring
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 16A / 41H
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0,252 Kg
Packaging Dimension 108,00 x 177,00 x 38,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621077789
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 4K62
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive sinds: 31-05-19
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-16-92
eClass 14 27-37-16-92
eClass 6 27-37-92-08
eClass 7.1 27-37-92-08
eClass 8 27-37-92-08
eClass 9 27-37-16-92
eClass 9.1 27-37-16-92
ETIM 7 EC002586
ETIM 8 EC002586
ETIM 9 EC002586
|
;