SIPLUS ET 200SP CPU 1510SP-1 PN rail based on 6ES7510-1DJ01-0AB0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), no pluggable BusAdapter, central processing unit with work memory 100 KB for program and 750 KB for data, 1st interface, PROFINET IRT with 3-port switch, 72 ns bit performance, SIMATIC Memory Card required,
Article Number (Market Facing Number) |
6AG2510-1DJ01-4AB0 |
Product Description |
SIPLUS ET 200SP CPU 1510SP-1 PN rail based on 6ES7510-1DJ01-0AB0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), no pluggable BusAdapter, central processing unit with work memory 100 KB for program and 750 KB for data, 1st interface, PROFINET IRT with 3-port switch, 72 ns bit performance, SIMATIC Memory Card required,
|
Product family |
SIPLUS ET 200SP CPU 1510SP-1 PN RAIL |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
12E / 473 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
45 Day/Days |
Net Weight (kg) |
0,546 Kg |
Packaging Dimension |
10,00 x 12,20 x 6,30 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618100766 |
UPC |
195125314474 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4C03 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
sinds: 29-07-15 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
Categorie voor terugname electronische materialen na gebruik |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-07 |
eClass |
14 |
27-24-26-07 |
eClass |
6 |
27-24-26-07 |
eClass |
7.1 |
27-24-26-07 |
eClass |
8 |
27-24-26-07 |
eClass |
9 |
27-24-26-07 |
eClass |
9.1 |
27-24-26-07 |
ETIM |
7 |
EC001603 |
ETIM |
8 |
EC001603 |
ETIM |
9 |
EC001603 |
IDEA |
4 |
3565 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|