SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV7251-3GA07-0FA0
Product
Image similar
SIMATIC IPC477E PRO fully protected IP65; 19" multi-touch (1366 x 768); for support arm (expandable, round pipe) 4 USB (back); without USB (front); Ethernet (10/100/1000 Core i3-6102E; 3x Gbit Ethernet (IE/PN); 4 GB; without RS 232/RS485; without PCIe; Windows 10 IoT Enterprise 2016 LTSB (64-bit) for Celeron/I3/I5; Without replaceable mass storage; 240 GB solid-state drive SATA Without SIMATIC software 24 V DC industrial power supply
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7251-3GA07-0FA0
Product Description SIMATIC IPC477E PRO fully protected IP65; 19" multi-touch (1366 x 768); for support arm (expandable, round pipe) 4 USB (back); without USB (front); Ethernet (10/100/1000 Core i3-6102E; 3x Gbit Ethernet (IE/PN); 4 GB; without RS 232/RS485; without PCIe; Windows 10 IoT Enterprise 2016 LTSB (64-bit) for Celeron/I3/I5; Without replaceable mass storage; 240 GB solid-state drive SATA Without SIMATIC software 24 V DC industrial power supply
Product family SIMATIC IPC477E PRO
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 12H / 274
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 9,100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766946295
Commodity Code 84714100
LKZ_FDB/ CatalogID ST80.1U
Product Group 9318
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive sinds: 29-09-17
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-03
eClass 14 19-20-01-03
eClass 6 27-24-23-01
eClass 7.1 27-24-23-01
eClass 8 27-24-23-01
eClass 9 19-20-01-03
eClass 9.1 19-20-01-03
ETIM 7 EC001414
ETIM 8 EC001414
ETIM 9 EC001414
IDEA 4 6607
UNSPSC 15 43-21-15-06
|
You can also add options to the product.
;