SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV7260-0AS20-1CA3
Product
Image similar
SIMATIC IPC677D (Panel PC), 2x10/100/1000 Mbit/s Ethernet; 4x USB V3.0, 1x serial (COM1); Watchdog, temperature and Fan monitoring; RAID controller onboard; 15" Touch (1280x 800); with front USB Celeron G1820TE (2C/2T, 2.2 GHz, 2 MB cache) Solid-state drive 240 GB; DVD +/-RW; 4 GB DDR3 1600 DIMM; 2x PCI 2x USB additive (1 slot occupied) Windows 10 Enterprise LTSB 2015, 64 bit, MUI (en, de, fr, it, es); SIMATIC IPC DiagMonitor enclosed AC 110/230V industrial power supply unit with NAMUR; Power supply cable USA
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7260-0AS20-1CA3
Product Description SIMATIC IPC677D (Panel PC), 2x10/100/1000 Mbit/s Ethernet; 4x USB V3.0, 1x serial (COM1); Watchdog, temperature and Fan monitoring; RAID controller onboard; 15" Touch (1280x 800); with front USB Celeron G1820TE (2C/2T, 2.2 GHz, 2 MB cache) Solid-state drive 240 GB; DVD +/-RW; 4 GB DDR3 1600 DIMM; 2x PCI 2x USB additive (1 slot occupied) Windows 10 Enterprise LTSB 2015, 64 bit, MUI (en, de, fr, it, es); SIMATIC IPC DiagMonitor enclosed AC 110/230V industrial power supply unit with NAMUR; Power supply cable USA
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 31-12-22
Price data
Price Group / Headquarter Price Group IND / 2AP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 17,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766946660
Commodity Code 84714100
LKZ_FDB/ CatalogID ST80.1U
Product Group 2326
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive sinds: 14-08-14
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-03
eClass 14 19-20-01-03
eClass 6 27-24-23-01
eClass 7.1 27-24-23-01
eClass 8 27-24-23-01
eClass 9 19-20-01-03
eClass 9.1 19-20-01-03
ETIM 7 EC001414
ETIM 8 EC001414
ETIM 9 EC001414
IDEA 4 6607
UNSPSC 15 43-21-15-06
|
You can also add options to the product.
;