SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6EP5406-5AA00
Product
Terminal strip converter from 50-pin IDC connector to Screw terminals for 1 to 1 connection O. LED
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP5406-5AA00
Product Description Terminal strip converter from 50-pin IDC connector to Screw terminals for 1 to 1 connection O. LED
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 12I / 592
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,160 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948512715
UPC 662643035568
Commodity Code 85369010
LKZ_FDB/ CatalogID KT10-CD2
Product Group 9394
Group Code R315
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-20-06-92
eClass 14 19-20-06-92
eClass 6 27-36-02-92
eClass 7.1 27-36-02-92
eClass 8 27-36-02-92
eClass 9 19-20-06-92
eClass 9.1 19-20-06-92
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
UNSPSC 15 32-15-17-07
|
;