SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7648-1AA10-2YA0
Product
Image similar
SIMATIC IPC, Portrait mounting kit for Box IPC627E (2 slots), PC interface output upward or downward, PC mounting positions acc. to Manual
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7648-1AA10-2YA0
Product Description SIMATIC IPC, Portrait mounting kit for Box IPC627E (2 slots), PC interface output upward or downward, PC mounting positions acc. to Manual
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 12H / 205
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,607 Kg
Packaging Dimension 13,60 x 39,80 x 2,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948793329
UPC 195125073609
Commodity Code 84733080
LKZ_FDB/ CatalogID IC10
Product Group 3376
Group Code R133
Country of origin Slovenia
Compliance with the substance restrictions according to RoHS directive sinds: 27-02-19
Product class B: return restricted, please contact your Siemens partner/contact
Categorie voor terugname electronische materialen na gebruik No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-92
eClass 14 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 6628
UNSPSC 15 43-21-16-12
|
;