SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7650-1AF51-2XX0
Product
Image similar
SIMATIC PCS7, TC MTA Connection module for thermocouples for ET200M TC module 6ES331-7PF11-0AB0 8 channels, temperature compensation integrated, fused supply with LED display, measuring range: thermocouples
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7650-1AF51-2XX0
Product Description SIMATIC PCS7, TC MTA Connection module for thermocouples for ET200M TC module 6ES331-7PF11-0AB0 8 channels, temperature compensation integrated, fused supply with LED display, measuring range: thermocouples
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01-10-24
Price data
Price Group / Headquarter Price Group IND / 2AL
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,365 Kg
Packaging Dimension 13,70 x 17,60 x 8,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169157575
UPC 662643300062
Commodity Code 85389091
LKZ_FDB/ CatalogID STPCS7
Product Group 2316
Group Code R336
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive sinds: 26-01-12
Product class B: return restricted, please contact your Siemens partner/contact
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-23-02-90
eClass 14 27-23-02-90
eClass 6 27-23-02-90
eClass 7.1 27-23-02-90
eClass 8 27-23-02-90
eClass 9 27-23-02-90
eClass 9.1 27-23-02-90
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
UNSPSC 15 32-15-17-03
|
;