- Gebäudeautomationssysteme
- HLK Produkte
- Brandschutz (EN)
- KNX Gebäudesystemtechnik
| |
SIMATIC PCS7, red. F-DO10 mTA interface module for redundant connection of the ET200M F module 6ES7326-2BF10-0AB0, 10 channels, individually fused, redundant power supply with fusing, LED displays, output range 24 V DC
Article Number (Market Facing Number) |
6ES7650-1AL11-6XX0 |
Product Description |
SIMATIC PCS7, red. F-DO10 mTA interface module for redundant connection of the ET200M F module 6ES7326-2BF10-0AB0, 10 channels, individually fused, redundant power supply with fusing, LED displays, output range 24 V DC
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 01-10-24 |
Price Group / Headquarter Price Group |
IND / 2AL |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
0,449 Kg |
Packaging Dimension |
13,70 x 17,60 x 8,40 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169158145 |
UPC |
662643300291 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
STPCS7 |
Product Group |
2316 |
Group Code |
R336 |
Country of origin |
Romania |
Compliance with the substance restrictions according to RoHS directive |
sinds: 26-01-12 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
Categorie voor terugname electronische materialen na gebruik |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-04 |
eClass |
14 |
27-24-26-04 |
eClass |
6 |
27-24-26-04 |
eClass |
7.1 |
27-24-26-04 |
eClass |
8 |
27-24-26-04 |
eClass |
9 |
27-24-26-04 |
eClass |
9.1 |
27-24-26-04 |
ETIM |
7 |
EC001599 |
ETIM |
8 |
EC001599 |
ETIM |
9 |
EC001599 |
IDEA |
4 |
3566 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|