SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7718-0AA07-0DA3
Product
Image similar
SIMATIC Field PG M6 Comfort; i5-8400H (2.5 to 4.2 GHz; 4 kernels + hyper-threading; 8 MB Smart Cache); 15.6" display; Full HD (1920x 1080); WLAN 802.11ac & Bluetooth V5.0; DVD +/-RW; UHD Graphics 630; 1x 8 GB DDR4 SD-RAM SO-DIMM; 256 GB SSD SATA (2.5"); without S5 interface, without S5-EPROMMER Without line cable; Keyboard: QWERTZ/QWERTY; without NVME (M.2); Windows 10 IoT Enterprise 2021 LTSC, 64-bit; without USB flash drive (restore image; D&D) trial license STEP 7 Professional Combo; trial license WinCC Advanced Combo (TIA Portal & WinCC flexible), trial license Safety Advanced Combo (TIA Portal & Distributed Safety); version of the preinstalled software and licenses V18
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7718-0AA07-0DA3
Product Description SIMATIC Field PG M6 Comfort; i5-8400H (2.5 to 4.2 GHz; 4 kernels + hyper-threading; 8 MB Smart Cache); 15.6" display; Full HD (1920x 1080); WLAN 802.11ac & Bluetooth V5.0; DVD +/-RW; UHD Graphics 630; 1x 8 GB DDR4 SD-RAM SO-DIMM; 256 GB SSD SATA (2.5"); without S5 interface, without S5-EPROMMER Without line cable; Keyboard: QWERTZ/QWERTY; without NVME (M.2); Windows 10 IoT Enterprise 2021 LTSC, 64-bit; without USB flash drive (restore image; D&D) trial license STEP 7 Professional Combo; trial license WinCC Advanced Combo (TIA Portal & WinCC flexible), trial license Safety Advanced Combo (TIA Portal & Distributed Safety); version of the preinstalled software and licenses V18
Product family Field PG M6
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 12D / 260
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 3,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125414693
Commodity Code 84713000
LKZ_FDB/ CatalogID ST79
Product Group 4060
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive sinds: 07-12-18
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-05-03
eClass 14 19-20-05-03
eClass 6 27-24-22-10
eClass 7.1 27-24-22-10
eClass 8 19-20-05-03
eClass 9 19-20-05-03
eClass 9.1 19-20-05-03
ETIM 7 EC001418
ETIM 8 EC001418
ETIM 9 EC001418
IDEA 4 3577
UNSPSC 15 32-15-17-07
|
You can also add options to the product.
;