SIMATIC Field PG M6 Advanced i7-8850H (6 cores + hyper- threading); 15.6" display, full HD, WLAN 802.11ac & Bluetooth V5.0; DVD +/-RW UHD graphics 630 1x 32 GB DDR4 SDRAM SO-DIMM 512 GB SSD SATA (2.5") without S5 online interface/S5 EPROMMER without power supply cord; QWERTZ / QWERTY keyboard 512 GB SSD NVMe (M.2) Windows 11 IoT Enterprise (version 22H2); without USB flash drive (restore image; D&D) license for STEP 7 Professional Combo; WinCC Advanced Combo (TIA Portal), Safety Advanced (TIA Portal & Distributed Safety) V18
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6ES7718-1CB07-1CC3 |
Product Description |
SIMATIC Field PG M6 Advanced i7-8850H (6 cores + hyper- threading); 15.6" display, full HD, WLAN 802.11ac & Bluetooth V5.0; DVD +/-RW UHD graphics 630 1x 32 GB DDR4 SDRAM SO-DIMM 512 GB SSD SATA (2.5") without S5 online interface/S5 EPROMMER without power supply cord; QWERTZ / QWERTY keyboard 512 GB SSD NVMe (M.2) Windows 11 IoT Enterprise (version 22H2); without USB flash drive (restore image; D&D) license for STEP 7 Professional Combo; WinCC Advanced Combo (TIA Portal), Safety Advanced (TIA Portal & Distributed Safety) V18
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 15-08-24 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
12L / 2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
3,500 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84713000 |
LKZ_FDB/ CatalogID |
ST79 |
Product Group |
4A6B |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
sinds: 07-12-18 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
Categorie voor terugname electronische materialen na gebruik |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|