SIMATIC Field PG M6 Advanced; i7-8850H (2.6 to 4.3 GHz; 6 cores + hyper-threading; 9 MB smart cache); 15.6" display Full HD (1920x 1080); WLAN 802.11ac & Bluetooth V5.0; DVD +/-RW UHD graphics 630; 1x 32 GB DDR4 SDRAM SO-DIMM; 512 GB M.2+512 GB SATA(2.5") SSD; without S5 online interface; without power plug: keyboard: QWERTZ/QWERTY; Windows 11 Enterprise (22H2); STEP 7 Professional Combo V18; WinCC Advanced Combo V18; Safety Advanced Combo V18; S7-PLCSIM Advanced V5.0; 2x Multiuser Engineering V18; Energy Suite V18 Engineering
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6ES7718-1CB07-1CD3 |
Product Description |
SIMATIC Field PG M6 Advanced; i7-8850H (2.6 to 4.3 GHz; 6 cores + hyper-threading; 9 MB smart cache); 15.6" display Full HD (1920x 1080); WLAN 802.11ac & Bluetooth V5.0; DVD +/-RW UHD graphics 630; 1x 32 GB DDR4 SDRAM SO-DIMM; 512 GB M.2+512 GB SATA(2.5") SSD; without S5 online interface; without power plug: keyboard: QWERTZ/QWERTY; Windows 11 Enterprise (22H2); STEP 7 Professional Combo V18; WinCC Advanced Combo V18; Safety Advanced Combo V18; S7-PLCSIM Advanced V5.0; 2x Multiuser Engineering V18; Energy Suite V18 Engineering
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 15-08-24 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
IND / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
30 Day/Days |
Net Weight (kg) |
6,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515740414 |
UPC |
195125493933 |
Commodity Code |
84713000 |
LKZ_FDB/ CatalogID |
ST79 |
Product Group |
4A6A |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
sinds: 10-12-21 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
Categorie voor terugname electronische materialen na gebruik |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|