SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GF3550-0CD10
Product
SIMATIC MV550 S optical reader resolution: 800x600 px; 2x Ethernet:100 MB(POE),GigE !No switch => data separation!; Function: 1D/2D code reading; Image field and distance: variable (depends on lens); PoE; IP67 with 6GF3540-8ADxx; Delivery: Reader and SD card adapter (without card);
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GF3550-0CD10
Product Description SIMATIC MV550 S optical reader resolution: 800x600 px; 2x Ethernet:100 MB(POE),GigE !No switch => data separation!; Function: 1D/2D code reading; Image field and distance: variable (depends on lens); PoE; IP67 with 6GF3540-8ADxx; Delivery: Reader and SD card adapter (without card);
Product family SIMATIC MV530/MV540/MV550/MV560
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 12K / 573
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,500 Kg
Packaging Dimension 68,00 x 45,00 x 122,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622713204
UPC Not available
Commodity Code 84719000
LKZ_FDB/ CatalogID ID10.V
Product Group 9530
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-28-01-03
eClass 14 27-28-01-03
eClass 6 27-28-01-03
eClass 7.1 27-28-01-03
eClass 8 27-28-01-03
eClass 9 27-28-01-03
eClass 9.1 27-28-01-03
ETIM 7 EC002999
ETIM 8 EC002999
ETIM 9 EC002999
|
;