SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GT2801-1BA20-0AX1
Product
SIMATIC RF300; Reader RF310R (GEN2) with RS422 interface (3964R); IP67, -25 to +70 °C, 55x 75x 30 mm, with integrated antenna; special variant with rotated base plate (90°) scan mode.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2801-1BA20-0AX1
Product Description SIMATIC RF300; Reader RF310R (GEN2) with RS422 interface (3964R); IP67, -25 to +70 °C, 55x 75x 30 mm, with integrated antenna; special variant with rotated base plate (90°) scan mode.
Product family RF310R
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 12K / 572
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,300 Kg
Packaging Dimension 71,00 x 80,00 x 31,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622444771
UPC 804766958908
Commodity Code 84719000
LKZ_FDB/ CatalogID ID10.M
Product Group 9471
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-28-04-01
eClass 14 27-28-04-01
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-01
eClass 9.1 27-28-04-01
ETIM 7 EC002998
ETIM 8 EC002998
ETIM 9 EC002998
IDEA 4 6645
UNSPSC 15 43-21-17-10
|
;