SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3210-5FE11-5UA0
Product
SINAMICS V90 Input voltage: 380-480 V 3 A -15%/+10% 6.6 A 45-66 Hz Output voltage: 0 – Input 5.3 A 0-330 Hz Motor: 1.5/1.75 kW Degree of protection: IP20 Size B, 100x180x220 (WxHxD)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6SL3210-5FE11-5UA0
Product Description SINAMICS V90 Input voltage: 380-480 V 3 A -15%/+10% 6.6 A 45-66 Hz Output voltage: 0 – Input 5.3 A 0-330 Hz Motor: 1.5/1.75 kW Degree of protection: IP20 Size B, 100x180x220 (WxHxD)
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 10A / DMS
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 2,665 Kg
Packaging Dimension 148,00 x 290,00 x 226,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948674383
UPC Not available
Commodity Code 85044095
LKZ_FDB/ CatalogID SINAMICS V90
Product Group 3506
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive sinds: 05-07-10
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
|
You can also add options to the product.
Loading Documents...
;