SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3520-0XE02-2AA0
Product
SINAMICS G115D wall-mounted Rated power: 2.2 kW for 3S 200%, 57S 150%, 240S 87% Radio interference suppression filter for Cat. C2 3AC380-480V+10/-10% 45-66Hz Ambient temp. -30 to +40°C size: FSB Protection class IP65/66 / UL Type 4X brake voltage 180 V DC without operation option Q4/2 for 400 V AC and M12 for I/O and communication with looping through Q8/0 for motor connection fieldbus integrated: AS-Interface
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3520-0XE02-2AA0
Product Description SINAMICS G115D wall-mounted Rated power: 2.2 kW for 3S 200%, 57S 150%, 240S 87% Radio interference suppression filter for Cat. C2 3AC380-480V+10/-10% 45-66Hz Ambient temp. -30 to +40°C size: FSB Protection class IP65/66 / UL Type 4X brake voltage 180 V DC without operation option Q4/2 for 400 V AC and M12 for I/O and communication with looping through Q8/0 for motor connection fieldbus integrated: AS-Interface
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 09K / 368
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 12 Day/Days
Net Weight (kg) 13,110 Kg
Packaging Dimension 560,00 x 180,00 x 315,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515981398
UPC Not available
Commodity Code 85044095
LKZ_FDB/ CatalogID D31.2
Product Group X01L
Group Code R220
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive sinds: 16-07-20
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
|
You can also add options to the product.
Loading Documents...
;