SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL4113-0CA13-2AF0
Product
Image similar
SINAMICS G220 380-500 V 3AC + 10/-20% 47-63 Hz power low overload: 4 kW 150% 3 s, 110% 57 s power high overload: 3 kW 200% 3 s, 150% 57 s 250x 73x 209 (HxWxD) frame size: FSA degree of protection IP20 / UL open type Safety SIL3 with integrated braking chopper basic version radio interference suppression filter category C2 communication PROFINET PN, MODBUS TCP
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL4113-0CA13-2AF0
Product Description SINAMICS G220 380-500 V 3AC + 10/-20% 47-63 Hz power low overload: 4 kW 150% 3 s, 110% 57 s power high overload: 3 kW 200% 3 s, 150% 57 s 250x 73x 209 (HxWxD) frame size: FSA degree of protection IP20 / UL open type Safety SIL3 with integrated braking chopper basic version radio interference suppression filter category C2 communication PROFINET PN, MODBUS TCP
Product family SINAMICS G220 built-in and wall-mounted units
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 09I / 387
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 3A999A / AL : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 4,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106441722
UPC 195125451575
Commodity Code 85044095
LKZ_FDB/ CatalogID D36.1
Product Group X0BR
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive sinds: 16-07-21
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
|
You can also add options to the product.
Loading Documents...
;