SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7KM4212-0BA00-2AA0
Product
SENTRON, measuring device, 7KM PAC4200, LCD, L-L: 690 V, L-N: 400 V, 5 A, 3-phase, Modbus TCP, optionally Modbus RTU / PROFINET / PROFIBUS / DI/DQ, apparent / active / reactive energy / cos phi, harmonics: 2nd to 64th, THD, Class 0.2 acc. to IEC61557-12 or Class 0.2S acc. to IEC62053-22, wide-range power supply 95 to 240 V +-10% (AC), 110 to 340 V +-10% (DC) ring cable lug connection
Notes
For this product a successor is available
7KM4220-0BA01-1EA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KM4212-0BA00-2AA0
Product Description SENTRON, measuring device, 7KM PAC4200, LCD, L-L: 690 V, L-N: 400 V, 5 A, 3-phase, Modbus TCP, optionally Modbus RTU / PROFINET / PROFIBUS / DI/DQ, apparent / active / reactive energy / cos phi, harmonics: 2nd to 64th, THD, Class 0.2 acc. to IEC61557-12 or Class 0.2S acc. to IEC62053-22, wide-range power supply 95 to 240 V +-10% (AC), 110 to 340 V +-10% (DC) ring cable lug connection
Product family SENTRON 7KM PAC Measuring Devices
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 01-01-25
Notes
For this product a successor is available
7KM4220-0BA01-1EA0 Compare Products
Successor information
Successor 7KM4220-0BA01-1EA0
Successor Description SENTRON PAC4220, Power Monitoring Device with color graphic TFT display PMD-III acc. to IEC61557-12 active energy class 0.2 (class 0.2S acc. to IEC62053-22) 96 x 96 mm, 3-phase, 45 - 65 Hz Ue rated: 690/400 V Ie rated: x/1A or x/5A AC/DC wide-range power supply 95 to 250 V +-10% (AC), 110 to 270 V +-10% (DC) screw terminal connection control panel instrument with measurement of electrical variables apparent / active / reactive energy / cos phi / THDu / THDi / even and odd harmonics per phase up to 64.
Price data
Price Group / Headquarter Price Group 15P / 1DD
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,505 Kg
Packaging Dimension 111,00 x 108,00 x 136,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209822801
UPC 040892155129
Commodity Code 90303100
LKZ_FDB/ CatalogID LV10.1
Product Group 5309
Group Code P360
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive sinds: 03-11-08
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
Categorie voor terugname electronische materialen na gebruik Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-20-03-01
eClass 14 27-20-03-01
eClass 6 27-20-03-01
eClass 7.1 27-20-03-01
eClass 8 27-20-03-01
eClass 9 27-20-03-01
eClass 9.1 27-20-03-01
ETIM 7 EC002301
ETIM 8 EC002301
ETIM 9 EC002301
UNSPSC 15 41-11-37-08
|
;