VersiCharge Gen3 AC-Wallbox IEC standard Standard version incl. Care service 32A single phase / IP54,7.4kW integrated MID meter socket type 2, output on the right RTU/TCP-Modbus + Ethernet+WiFi with SIM card slot (standard modem GSM/ LTE), RFID, no credit card Standard Color Silver Metallic Pantone 10077, standard cover Parent unit including SIM card installed ex factory and data plan for 24months
Article Number (Market Facing Number) |
8EM1310-2EH04-3GA2 |
Product Description |
VersiCharge Gen3 AC-Wallbox IEC standard Standard version incl. Care service 32A single phase / IP54,7.4kW integrated MID meter socket type 2, output on the right RTU/TCP-Modbus + Ethernet+WiFi with SIM card slot (standard modem GSM/ LTE), RFID, no credit card Standard Color Silver Metallic Pantone 10077, standard cover Parent unit including SIM card installed ex factory and data plan for 24months
|
Product family |
Wallbox IEC VersiCharge (1Ph) |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
IND / FG1 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (kg) |
3,800 Kg |
Packaging Dimension |
408,00 x 530,00 x 291,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623804093 |
UPC |
Not available |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
HA40.9 |
Product Group |
G300 |
Group Code |
U263 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
sinds: 28-01-21 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
Categorie voor terugname electronische materialen na gebruik |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methoxyethyl acetate
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
lblREACHCode0237
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Bis (2-ethylhexyl)phthalate (DEHP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead titanium trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
1200 |
27-14-47-01 |
eClass |
1400 |
27-14-47-01 |
eClass |
900 |
27-14-47-01 |
eClass |
910 |
27-14-47-01 |
ETIM |
700 |
EC002883 |
ETIM |
800 |
EC002883 |
ETIM |
900 |
EC002883 |
|
|
|
|