- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- 2-port flanged valves
- 2-port threaded valves
- 3-port flanged valves
- 3-port threaded valves
- Flanged pressure independent control valves
- Threaded pressure independent control valves
- Intelligent valves for air handling units, PN16: EVG..
- Pressure independent control valves for radiators: VPD..-135
- Pressure independent control valves for radiators: VPE..-135
- Pressure independent control valves for radiators: VPU..-135
- Intelligent Valves for air handling units, PN16: EXG..
- Pressure independent control valves for rooms and zones, PN 25: VPP46..
- Pressure independent control valves for rooms and zones, PN 25: VPI46..
- Accessories for VPI46..
- VPI46.. - Combi valves (PICV) PN25, internally threaded
- Combinable actuator for VPI46..
- Overview differential pressures
- VPI46.32F4Q - Combi valves, PN25, DN32, 550…4000 l/h, pressure test points
- VPI46.40F9.5Q - Combi valves, internally threaded, PN25, DN40, 1370…9500 l/h, pressure test points
- VPI46.50F12Q - Combi valves, internally threaded, PN25, DN50, 1400…11500 l/h, pressure test points
- VPI46.32F4 - Combi valves, internally threaded, PN25, DN32, 550…4000 l/h
- VPI46.25F1.8Q - Combi valves, internally threaded, PN25, DN25, 280…1800 l/h, pressure test points
- VPI46.25F1.8 - Combi valves, internally threaded, PN25, DN25, 280…1800 l/h
- VPI46.15L0.2 - Combi valves, internally threaded, PN25, DN15, 30…200 l/h
- VPI46.15L0.2Q - Combi valves, internally threaded, PN25, DN15, 30…200 l/h, pressure test points
- VPI46.15L0.6 - Combi valves, internally threaded, PN25, DN15, 100…575 l/h
- VPI46.15L0.6Q - Combi valves, internally threaded, PN25, DN15, 100…575 l/h, pressure test points
- VPI46.20F1.4 - Combi valves, internally threaded, PN25, DN20, 220…1330 l/h
- VPI46.15L0.4Q - Combi valves, internally threaded, PN25, DN15, 65…370 l/h, pressure test points
- VPI46.15F1.4Q - Combi valves, internally threaded, PN25, DN15, 220…1330 l/h, pressure test points
- VPI46.20L0.6Q - Combi valves, internally threaded, PN25, DN20, 100…575 l/h, pressure test points
- VPI46.20F1.8Q - Combi valves, internally threaded, PN25, DN20, 300…1800 l/h, pressure test points
- VPI46.15L0.4 - Combi valves, internally threaded, PN25, DN15, 65…370 l/h
- VPI46.15F1.4 - Combi valves, internally threaded, PN25, DN15, 220…1330 l/h
- VPI46.20L0.6 - Combi valves, internally threaded, PN25, DN20, 100…575 l/h
- VPI46.20F1.8 - Combi valves, internally threaded, PN25, DN20, 300…1800 l/h
- VPI46.25F3.6Q - Combi valves, internally threaded, PN25, DN25, 540…3284 l/h, pressure test points
- VPI46.25F3.6 - Combi valves, internally threaded, PN25, DN25, 540…3284 l/h
- VPI46.20F1.4Q - Combi valves, internally threaded, PN25, DN20, 220…1330 l/h, pressure test points
- Pressure independent control valves for On/Off control in rooms and zones, PN 25: VQP46..
- Pressure independent control valves for On/Off control in rooms and zones, PN 25: VQI46..
- Pressure independent control valves for rooms and zones, PN 25: VWPG51..
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- RC NL
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
VPI46.40F9.5Q - Combi valves, internally threaded, PN25, DN40, 1370…9500 l/h, pressure test points
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS S120 SENSOR MODULE SMC10 SENSOR BOARD FOR EVALUATION OF A RESOLVER WITHOUT DRIVE-CLIQ CABLE
|
|
Configure
|
|
|
|
|
|
|