- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Heating and cooling
- District heating substation
- Heat pump commercial
- Floor-standing boilers ALBATROS
- Heat transfer units
- Room devices
- Sensors
- QLS60 - Solar sensor
- QVE1900 - Flow switch for use in hydraulic systems, PN10, DN32...200
- QAE26.9.. - Immersion temperature sensur ø 4 mm with cable and fitting
- QAE21.. - Immersion temperature sensor, passive
- QAD2.. - Strap-on temperature sensor
- QAC31.. - Outside temperature sensor active
- QVE1901 - Flow switch for use in hydraulic systems, PN25, DN20...200
- QBE2104-P10U - Pressure sensor for refrigerants (4…20 mA) -1…9 bar
- QAA2010 - Room temperature sensor Pt100
- QBE2103-P10 - Pressure sensor for neutral and slightly aggressive liquids and gases (4…20 mA) 0…10 bar
- QBE2104-P25U - Pressure sensor for refrigerants (4…20 mA) -1…24 bar
- QAA2012 - Room temperature sensor Pt1000
- QBE2104-P30U - Pressure sensor for refrigerants (4…20 mA) -1…29 bar
- QAP21.3 - Cable temperature sensor silicone 1.5 m, LG-Ni1000
- QBE2103-P25 - Pressure sensor for neutral and slightly aggressive liquids and gases (4…20 mA) 0…25 bar
- QBE2104-P60U - Pressure sensor for refrigerants (4…20 mA) -1…59 bar
- QAP2010.150 - Cable temperature sensor silicone 1.5 m, Pt100
- QBE2103-P60 - Pressure sensor for neutral and slightly aggressive liquids and gases (4…20 mA) 0…60 bar
- QAP2012.150 - Cable temperature sensor silicone 1.5 m, Pt1000
- QAP1030.200 - Cable temperature sensor PVC 2 m, NTC 10k
- QAE16..010 - Immersion temperature sensor
- Heat pumps ALBATROS
- Ventilation and air-conditioning
- others
- Fire safety (EN)
- KNX Building Control
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QVE1901 - Flow switch for use in hydraulic systems, PN25, DN20...200
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
RUGGEDCOM RMC20 media converter is a utility-grade, protocol-independent, serial-to-fiber and serial standards converter for all serial communication requirements. The RMC20 allows RS485, RS422, or RS232 devices or networks to communicate over secure, noise immune, optically isolated, fiber optic cabling at extended distances as well as convert RS232 to either RS485 or RS422 serial standards
|
|
Configure
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
|
|