- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- Mechanical water meters
- Electronic water meters
- Energy calculator for flowmeters with pulse output
- Ultrasonic heat/cooling energy meters
- Ultrasonic heat/cooling energy meters WS.5..
- Ball valves
- Adapter and accessories
- WZM-E34 - Installation kit G ¾", for threaded connection R ½"
- WZM-E1 - Mounting kit G1", for threaded connection R ¾"
- WZT-M50 - Thermowell G ½ Brass 5.2 x 50 mm
- WZT-S43V - Thermowell G ½ SS 5.2 x 50 mm
- WZT-M35 - Protection pocket G ½ B", length 35 mm, made of brass, for temperature sensor ø 5.2x45 mm
- WZT-A12 - Adapter M10x1 mm x G 1/2 B" for sensor DS M10x1 mm / d=5.2 x 45 mm
- WZT-G10 - Welding sleeve with threaded hole for temperature sensor DS M10×1 mm
- Programming accessories for ultrasonic meters
- WS.5.. - Ultrasonic heat and cooling energy meters
- Ultrasonic heat/cooling energy meters WS.6..
- Ultrasonic heat/cooling energy meters WS.8..
- Ultrasonic heat/cooling energy meters UH50..
- Ultrasonic heat/cooling energy meters 2WR6..
- Systems for remote readout
- Synergyr control and metering system
- OEM products
- others
- Fire safety (EN)
- KNX Building Control
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
WZM-E1 - Mounting kit G1", for threaded connection R ¾"
|
Objednací číslo / Popis výrobku
|
Katalogová cena / Vaše cena
|
|
|
|
ASY100 - Terminal block connector DC0...10 V‚ AC 24 V for SSA61../SSB61../SSP61../SSD61..
|
|
|
|
|
|
|
|
|