• Automation technology
    • Process control systems
      • SIMATIC PCS 7
        • SIMATIC PCS 7 system hardware
  • Software

SIMATIC PCS 7 system hardware

Spice Selection Filters
The table to the left displays only matching products according to:
operational current at AC-1 up to 690 V at ambient temperature 40 °C
operational current at AC-1 up to 690 V at ambient temperature 60 °C
control version of the switch operating mechanism
design of the surge suppressor
type of voltage of the control supply voltage
control supply voltage at AC at 50 Hz
control supply voltage at AC at 60 Hz
control supply voltage at DC
number of NO contacts for auxiliary contacts instantaneous contact
number of NC contacts for auxiliary contacts instantaneous contact
type of electrical connection for main current circuit
type of electrical connection at contactor for auxiliary contacts
type of electrical connection of magnet coil
All about SIMATIC PCS 7 system hardware
This kind of information is not available for this product.
;