Voltage relay Argus 7SR157, check synchronising, case I/O and fascia: 2 VT, 3 binary inputs / 5 binary outputs, 10 LEDs, measuring input: 40 - 160 V, 50/60 Hz, auxiliary voltage: 80-250 V DC, binary input threshold 88 V DC, communication interface: standard (USB front port, RS485 rear port) E4 case, IEC 60870-5-103, Modbus RTU and DNP3, front cover: standard version - no push buttons
Notes
Sucessor:Auxiliary power supply options - 9th digit of MLFB ( J,G,H => M,N )
Sorry, this product is currently not available. For further Information kindly contact your local Siemens sales Support.
Article Number (Market Facing Number) |
7SR1577-5HA12-1CA0 |
Product Description |
Voltage relay Argus 7SR157, check synchronising, case I/O and fascia: 2 VT, 3 binary inputs / 5 binary outputs, 10 LEDs, measuring input: 40 - 160 V, 50/60 Hz, auxiliary voltage: 80-250 V DC, binary input threshold 88 V DC, communication interface: standard (USB front port, RS485 rear port) E4 case, IEC 60870-5-103, Modbus RTU and DNP3, front cover: standard version - no push buttons
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 31.12.2022 |
Notes |
Sucessor:Auxiliary power supply options - 9th digit of MLFB ( J,G,H => M,N )
Sorry, this product is currently not available. For further Information kindly contact your local Siemens sales Support.
|
Headquarter Price Group |
B20 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
2,700 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Pcs |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1341 |
Group Code |
U321 |
Country of origin |
India |
Compliance with the substance restrictions according to RoHS directive |
Since: 07.04.2014 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|