- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- 2-port flanged valves
- 2-port threaded valves
- 3-port flanged valves
- 3-port‚ PN6: VXF2..
- 3-port‚ PN10: VXF3..
- 3-port‚ PN16: VXF4..
- 3-port‚ PN16: VXF43..
- 3-port, PN25: VXF53..
- 3-port‚ PN40: VXF61..
- Combinable actuator for VXF61..
- Combinable actuator for VXF61..2
- SAX31.03 - Electromotoric actuator, 800 N, 20 mm, AC 230 V, 3P, 30 s
- SAX61.03 - Electromotoric actuator, 800 N, 20 mm, AC/DC 24 V, DC 0…10 V / DC 4…20 mA, 30 s
- SAX81.03 - Electromotoric actuator, 800 N, 20 mm, AC/DC 24 V, 3P, 30 s
- SKB82.51 - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, 3P, spring return
- SKC60 - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, DC 0...10 V/4...20 mA
- SKB60 - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA
- SKD60 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10/V 4...20 mA
- SAX31.00 - Electromotoric actuator, 800 N, 20 mm, AC 230 V, 3P
- SKC32.60 - Electrohydraulic actuator, 2800 N, 40 mm, AC 230 V, 3P
- SKB32.50 - Electrohydraulic actuator, 2800 N, 20 mm, AC 230 V, 3P
- SKD32.21 - Electrohydraulic actuator, 1000 N, 20 mm, AC 230 V, 3P, spring return
- SAX81.00 - Electromotoric actuator, 800 N, 20 mm, AC/DC 24 V, 3P
- SKD62 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return
- SKD32.50 - Electrohydraulic actuator, 1000 N, 20 mm, AC 230 V, 3P
- SKB62 - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return
- SKC62 - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return
- SKB32.51 - Electrohydraulic actuator, 2800 N, 20 mm, AC 230 V, 3P, spring return
- SKC32.61 - Electrohydraulic actuator, 2800 N, 40 mm, AC 230 V, 3P, spring return
- SKC82.60 - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, 3P
- SKD32.51 - Electrohydraulic actuator, 1000 N, 20 mm, AC 230 V, 3P, spring return
- SKB82.50 - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, 3P
- SKD82.50 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, 3P
- SKC62UA - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return, UL
- SKB62UA - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return, UL
- SKD62UA - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return, UL
- SKC82.61 - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, 3P, spring return
- SKD82.51 - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, 3P, spring return
- Replacement sealing glands for VXF61..
- Replacement sealing glands for VXF61..2
- VXF61..09 - 3-port seat valves, flanged
- 3-port, PN40: VXF63..
- 2-port, 3-port with magnetic actuators, PN16: MXF461.. / M3P..FY
- 2-port, 3-port with magnetic actuators, PN16: MXF461..P / M3P..FYP
- Accessories for VXF43.. / VXF53..
- 2-port, 3-port with magnetic actuators, PN16: MXF461..M
- 3-port threaded valves
- Flanged pressure independent control valves
- Threaded pressure independent control valves
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- NO2:Bundle_E.V.100 - NO2:Bundle_Energy Valve 3 port DN100
- NO2:Bundle_E.V.80 - NO2:Bundle_Energy Valve 3 port DN80
- NO2:Bundle_E.V.65 - NO2:Bundle_Energy Valve 3 port DN65
- NO2:Bundle_E.V.50 - NO2:Bundle_Energy Valve 3 port DN50
- NO2:Bundle_E.V.40 - NO2:Bundle_Energy Valve 3 port DN40
- NO2:Bundle_E.V.32 - NO2:Bundle_Energy Valve 3 port DN32
- NO2:Bundle_E.V.25 - NO2:Bundle_Energy Valve 3 port DN25
- NO2:Bundle_E.V.20 - NO2:Bundle_Energy Valve 3 port DN20
- NO2:Bundle_E.V.15 - NO2:Bundle_Energy Valve 3 port DN15
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Fire safety (EN)
- KNX Building Control
- Cloud solutions
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SAX31.03 - Electromotoric actuator, 800 N, 20 mm, AC 230 V, 3P, 30 s
|
|
|