ENG_573632.XML
Compact and powerful
SIPLUS ET 200SP Open Controller, SIPLUS CPU 1515SP PC (F) is a rugged, compact control system that combines the functionality of a SIPLUS ET 200SP controller with a PC-based platform. It can be used to control special-purpose and series machines, or plants in a distributed configuration.
The SIPLUS ET 200SP I/O modules can be inserted centrally and communicate via the integrated backplane bus. S7 communication can be established and distributed I/Os can be connected via the PROFINET adapter of the SIPLUS ET 200SP system. The PROFIBUS CM DP module provides simple expandability for PROFIBUS communication.
The SIPLUS CPU 1515SP PC is used wherever special automation functions are to be integrated with support from SIMATIC ODK 1500S via the programming language C or C++, or if a close connection of independent applications is required in Windows for the software controller.
Characteristics
|
SIPLUS CPU 1515SP PC (F)
|
SIPLUS CPU 1515SP PC2 (F)
|
DDR3 DRAM
|
4 GB
|
8 GB
|
CFast card
|
30 GB
|
30 GB
|
Operating system
|
WES 7E 32-bit / WES 7P 64-bit
|
Windows 10 Enterprise LTSB 2016
|
Work memory for program, integrated
|
1 MB (1.5 MB for F)
|
Work memory for data, integrated
|
5 MB
|
Load memory
|
320 MB
|
Command runtimes
|
|
Bit operations
|
10 ns
|
Word operations
|
12 ns
|
Fixed-point operations
|
16 ns
|
Floating-point operations
|
64 ns
|
Bit memories, timers, counters
|
|
S7 counters/timers
|
2048
|
IEC counter
|
Arbitrary (only limited by the work memory)
|
IEC timer
|
Arbitrary (only limited by the work memory)
|
Bit memories
|
16 KB
|
I/O address range
|
|
Inputs
|
32 KB (all inputs are stored in the process image)
|
Outputs
|
32 KB (all inputs are stored in the process image)
|
Motion
|
|
Motion Control resources
|
2400
|
Communication
|
|
PtP
|
Yes (via CM)
|
PROFINET IO
|
1 x PN IO IRT (BusAdapter not included in scope of delivery)
|
PROFIBUS DP
|
Yes (via CM DP)
|
Web server
|
Yes
|
GB Ethernet
|
Yes, 1 x via GB Ethernet RJ45 interface
|
Note
SIPLUS extreme products are based on SIMATIC standard products. The contents listed here were adopted from the respective standard products. SIPLUS extreme-specific information was added.
ENG_476835.XML
ET 200SP Open Controller
Compact dimensions
The open controller is a particularly compact and energy-efficient controller for the DIN rail. Thanks to its minimal size, it can be used in extremely confined spaces. Signals can be detected centrally via the backplane bus or distributed via PROFIBUS or PROFINET.
Rugged design
All designs aim to achieve maximum safety in the case of vibration and shock loads. With its fan-free design and the use of CFast cards (flash memory), the open controller is particularly suitable for maintenance-free 24/7 continuous operation in the industrial environment, at temperatures of up to 60 degrees Celsius.
Interfaces
The open controller is connected to the controllers/cell levels via the integrated onboard Ethernet interfaces. I/O data communication can be implemented via PROFINET using a BusAdapter or an optional PROFIBUS CM-DP module. External monitors or displays can be connected via a DVI-I or DisplayPort interface.
Flexibility
The open controller has CE certification for use in industrial and domestic/commercial environments and can therefore be used in building automation or public installations in addition to industrial applications.
Continuity
The open controller offers a new part availability of at least three years. Moreover, a spare part availability of at least another five years is guaranteed. This is a unique long-term availability for PC technology which is unprecedented in the industry.
System availability
The open controller is delivered ready-for-use in various bundle variants. The high system availability by design can be further extended by means of additional data backup options (e.g. SIMATIC IPC Image & Partition Creator) and efficient software for self-diagnostics (SIMATIC IPC DiagMonitor).
ENG_473547.XML
More information and downloads
Manuals
The ET 200SP Open Controllers manuals can be downloaded free of charge from the Internet (SIMATIC Customer Support) under this link.
General information
is available under this link.
The SIMATIC Selection Tool
is available under this link.