• Automation technology
    • Automation systems
      • System cabling/control cabinets
        • MOTION-CONNECT connection systems
          • One Cable Connection (OCC) technology for SINAMICS S210
          • DRIVE-CLiQ signal cables for SINAMICS S210 (6SL5...)
          • Power connectors
            • Power connectors with union nut (full-thread)
              • Power connector M17/size 0.5, union nut, full-thread, 7-pole
              • Power connector M23/size 1, union nut, full-thread, 6-pole
              • Power connector M23/size 1, union nut, full-thread, 8-pole
              • Power connector M40/size 1.5, union nut, full-thread, 6-pole
              • Power connector M40/size 1.5, union nut, full-thread, 8-pole
              • Power connector M58/size 3, union nut, full-thread, 6-pole
          • Article number code power cables
          • Article number code signal cables
          • Length code
        • IE FC TP cable 2 x 2
        • PROFIBUS FastConnect
        • SpliTConnect
        • AS-Interface shaped cable
        • Switchgear
  • Software

Power connector M40/size 1.5, union nut, full-thread, 6-pole

Spice Selection Filters
All about Power connector M40/size 1.5, union nut, full-thread, 6-pole
This kind of information is not available for this product.
;