ENG_606578.XML
SIWAREX FTC weighing electronics
The very demanding task of differential dosing can be mastered without difficulty using SIWAREX FTC. The electronic weighing system provides extensive functionalities and can be commissioned in only 15 minutes using the auto setup function. The module automatically determines the most important parameters, such as dosing power, measurement time, stability and PID parameters and saves them. The parameters are continuously optimized during operation. The standard operator control and monitoring components from Siemens provide options for operating and calibrating the scales, as well as for error diagnostics.
Both single components and applications for multi-component dosing can be implemented in relation to one another.