SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG4021-0AB11-1CA0
Product
SIMATIC IPC127E; Atom E3940 (4C/4T), 4 GB RAM; Base version; 2x Ethernet RJ45, 2x USB3.0; Windows 10 Enterprise LTSB 2016, 64 bit, MUI (en, de, fr, it, es); 128 GB SSD; without mounting accessories
List Price Show Prices
Your Price Show Prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6AG4021-0AB11-1CA0
Product Description SIMATIC IPC127E; Atom E3940 (4C/4T), 4 GB RAM; Base version; 2x Ethernet RJ45, 2x USB3.0; Windows 10 Enterprise LTSB 2016, 64 bit, MUI (en, de, fr, it, es); 128 GB SSD; without mounting accessories
Product Family SIMATIC IPC127E
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 01 / 203
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0.452 Kg
Packaging Dimension 13.90 x 19.70 x 5.50
Package size unit of measure CM
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 4034106032470
UPC 804766805448
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 4B06
Group Code R133
Country of Origin China
RoHS Conformity Date Since: 11/12/18
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
;