*** spare part *** LOGO! memory/battery card Copy and/or know-how protection of LOGO! control program, buffering of real time clock up to 2 years, from..0BA6 Duty to supply information according to Article 33, REACH regulation: the product contains the following substance from the candidate list in concentrations exceeding 0.1% by weight: 1,2-Dimethoxyethane, ethylene glycol dimethyl ether (EGDME) (CAS 110-71-4; EC No. 203-794-9)
Notes
Product was deleted without replacement
For sales assistance and technical support please phone 0800 422 725 for our Order Management Team
Product Number |
6ED1056-7DA00-0BA0 |
Product Description |
*** spare part *** LOGO! memory/battery card Copy and/or know-how protection of LOGO! control program, buffering of real time clock up to 2 years, from..0BA6 Duty to supply information according to Article 33, REACH regulation: the product contains the following substance from the candidate list in concentrations exceeding 0.1% by weight: 1,2-Dimethoxyethane, ethylene glycol dimethyl ether (EGDME) (CAS 110-71-4; EC No. 203-794-9)
|
Product Family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01/10/23 |
Notes |
Product was deleted without replacement
For sales assistance and technical support please phone 0800 422 725 for our Order Management Team
|
Price Group / Headquarter Price Group |
H0 / 2ET |
List Price |
Show Prices
|
Your Price |
Show Prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0.006 Kg |
Packaging Dimension |
5.20 x 8.30 x 1.00 |
Package size unit of measure |
CM |
Quantity Unit |
1 pc. |
Packaging Quantity |
1 |
EAN |
6940408100220 |
UPC |
Not available |
Commodity Code |
85235110 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Product Group |
4254 |
Group Code |
R131 |
Country of Origin |
China |
RoHS Conformity Date |
Since: 09/09/08 |
Product Class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|