SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7652-5XX28-0YF0
Product
Image similar
SIMATIC PCS 7, software, SIMATIC Route Control Upgrade Package from V8.X to V8.2 Single license for 1 installation R-SW, without SW, without documentation License Key on USB stick, Class A, 6 languages (de, en, fr, it, es, cn), executable on WIN7ULT/Server 2008 R2/ Server 2012 R2 Reference HW: PCS 7 IPC Bundle
Notes
For this product a successor is available
6ES7652-5XX78-0YF0 Compare Products
List Price Show Prices
Your Price Show Prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6ES7652-5XX28-0YF0
Product Description SIMATIC PCS 7, software, SIMATIC Route Control Upgrade Package from V8.X to V8.2 Single license for 1 installation R-SW, without SW, without documentation License Key on USB stick, Class A, 6 languages (de, en, fr, it, es, cn), executable on WIN7ULT/Server 2008 R2/ Server 2012 R2 Reference HW: PCS 7 IPC Bundle
Product Family Upgrades for SIMATIC Route Control
Product Lifecycle (PLM) PM300:Active Product
Notes
For this product a successor is available
6ES7652-5XX78-0YF0 Compare Products
Successor information
Successor 6ES7652-5XX78-0YF0
Successor Description SIMATIC PCS 7, software, SIMATIC Route Control Upgrade Package from V9.x to V10.0 single license for 1 installation runtime software, without software, without documentation license key on USB flash drive, class A, 6 languages (de, en, fr, it, es, zh), executable in Windows 10 Enterprise 2019/2021 LTSC Windows Server 2019/2022 Standard Edition for more information, see PCS 7 V10.0 Readme reference hardware: PCS 7 IPC Bundle ******************************* content: 1x USB
Price data
Price Group / Headquarter Price Group JH / 281
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.201 Kg
Packaging Dimension 23.90 x 26.10 x 2.30
Package size unit of measure CM
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 4047622381007
UPC 804766243431
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7
Product Group 4211
Group Code R116
Country of Origin Germany
RoHS Conformity Date Given
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
;